Criterion: BTU-133
1.5 cu. ft. (19.6x11x12 in.)
-20 to 180°C
Cooling rate is 1.6°C/m.
Air-cooled
Criterion: BTZ-133
1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 3°C/m.
Air-cooled
Criterion: BTU-433
4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C
Cooling rate is 1.2°C/m.
Air-cooled
Criterion: BTZ-175
1.5 cu. ft. (19.6x11x12 in.)
-70 to 180°C
Cooling rate is 5°C/m.
Air-cooled
Criterion: BTL-433
4 cu. ft. (19.6x15x23.6 in.)
-20 to 180°C, with humidity
Cooling rate is 1.2°C/m.
Air-cooled
Criterion: BTZ-475
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled
Criterion: BTZ-475E
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 2.5°C/m.
Air-cooled
Criterion: BTX-475
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C, with humidity
Cooling rate is 2.5°C/m.
Air-cooled
Criterion: BTZ-4200
4 cu. ft. (19.6x15x23.6 in.)
-70 to 180°C
Cooling rate is 15°C/m.
Air-cooled
Extreme Thermal Cycle: EXT2.0
12 cu. ft. (27x27x29 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled
Extreme Thermal Cycle: EXT2.5
32 cu. ft. (35x35x46 in.)
-100 to 200 or 250°C
Cooling rate is 70°C/m.
LN2-cooled
Extreme Thermal Cycle: EXT3.0
52 cu. ft. (44x45x46 in.)
-100 to 200°C
Cooling rate is 70°C/m.
LN2-cooled